Product Family

Liebert LPC

The Liebert LPC series is the next generation series of air conditioners that provide precise environmental control. Liebert LPC air conditioners are products that are specifically created and designed for testing laboratories and similar ecosystems which call for a high degree of accuracy and precision (Liebert LPC series offers a temperature precision up to ± 0.5°C and humidity precision up to ± 2 % RH). Liebert LPC series is a range of air-conditioners specifically tailored for maintaining a suitable environment in the testing labs and addresses the needs and challenges associated with it.

Get Brochure Get Manual
Best Suited For:
  • Healthcare
  • Manufacturing
Tools & Selectors
Select, compare, or configure thermal management systems
Calculate Cooling Retrofits Savings
Find out the potential savings with upgraded Liebert® technologies in your existing cooling systems
Calculate Cooling Economization
See how much economization is estimated based on geographic location, loads and other operating parameters

Benefits

Reliable, Available, Precision
Compact design for easy move and install at site.
Asia’s first standardized constant unit for special application
Satisfy the requirement for CE certification
Regulation of Sensible Cooling Capacity down to Zero
Use of variable technology at every steps like compression, distribution & controls
High quality, perfect harmonized component
Precise & Reliable control system
Service available through out Asia Pacific 

Features

The brushless DC motor is inherently more eicient than an AC motor and is designed to be speed modulated.
Constant modulation according to sensible load helps tight control on temp & RH; also more energy efficient
Necessary for integrated and optimal control of the variable capacity.
Maintain constant superheat & additional help in dehumidification
Liebert LPC Constant Temperature and Relative Humidity (temperature precision is up to ±0.5C, and humidity precision is up to ± 2%RH)
Power failure auto-restoration function and high/low voltage protection function.
Maximum 3~5 remote sensor can be controlled
EC fans are highly efficient, maintenance-free and have an easy AUTOMATIC speed control.
The fan modulates together with the compressor to have greater efficiency and contol flexibility 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location