Product Model

VR3105

The Vertiv™ VR Rack VR3105 is a 45U server rack built with reliable engineering and is designed for simple and easy configuration. It has dimensions of 2132mm x 600mm x 1100mm (height, width, and depth), and has a deep frame that provides users around 2.5 inches more useable depth than similar sized racks. It has load capacities of 3,000 pounds static and 2,250 pounds dynamic. It is delivered ready for high density environments and supports a wide variety of rack-based equipment.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
45U rack with load capacities of 3,000 pounds static and 2,250 pounds dynamic
Modify this fully configurable rack cabinet to suit the needs of your network
Frame design provides 2.5 inches more usable depth than a standard 19-inch rack cabinet
Server enclosure dimensions (HxWxD): 2132mm x 600mm x 1100mm
45U server rack that supports: servers, storage, PDUs, UPSs, consoles, and KVM switches
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Retail and Wholesale
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertiv.com/en-us/support/register-your-product/product-registration/.

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the VR Rack. Contact your local sales representative to get started

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
45U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation

The Vertiv™ VR Rack family delivers a premium rack solution built with reliable engineering and designed for easy configuration. It is available in eight standard sizes and can be modified to suit your needs with the addition of optional accessories like cable and airflow managers. The Vertiv™ VR Rack has load capacities of 3,000 pounds static and 2,250 dynamic, and its frame has about 2.5 inches of additional usable depth compared to other racks. With extensive inventories around the globe, the Vertiv™ VR Rack can be rapidly deployed and help your network get online in no time.

VR3105
Product Overview
Type (Rack or Containment)
Server Rack
U Height
45U
Door Type
Single perforated front door and split rear doors
Physical Characteristics
Material / Finish
Steel Construction / Powder Coated
Weight
315 lbs
Weight
142.88 kgs
Height
83.9 in
Height
2132 mm
Width
23.6 in
Width
600 mm
Depth
43.3 in
Depth
1100 mm
Power Description
Load Rating
3000lbs (1360kg) Static, 2250lbs (1022kg) Dynamic
Test Certificates
EIA 310E, UL2416, RoHS, and REACH
Tools & Selectors
Select, compare, or buy rack systems
Compare Rack Products
Find the ideal Vertiv rack for your needs
View VR Rack Accessories
Cable management, airflow management, shelves and support brackets, doors and security, and service parts

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv™ supports the channel with extensive regional inventories.
Partner Login

Language & Location