Vertiv™ VR Rack Accessories - PDU-Cable Management Brackets
Vertiv™ VR Rack is complemented by a comprehensive line-up of accessories including cable management, air flow management, shelves and support brackets, doors and security, and service parts. Tool-less options allow for quick installation and configuration.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ VR Rack Accessories - PDU-Cable Management Brackets
Vertiv™ VR Rack is complemented by a comprehensive line-up of accessories including cable management, air flow management, shelves and support brackets, doors and security, and service parts. Tool-less options allow for quick installation and configuration.
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertivco.com/en-us/support/register-your-product/product-registration/.Benefits
Features
Specifications
The Vertiv™ VR Rack has a full complement of cable management, airflow management, shelves/support brackets and service parts. Utilizing tool-less design features, and integrated mounting holes Vertiv™ VR Rack accessories are engineered to enable easy rack configuration and adjustments, equipment installation and service.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What are the standard rack sizes and dimensions?
- A
- The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
- Q
- Are different locks available?
- A
- The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
- Q
- Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
- A
- Yes
- Q
- What are the color options?
- A
- The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
- Q
- How fast can I get racks shipped?
- A
- The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv supports the channel with extensive regional inventories.