Product Model

Vertiv™ VR Rack Accessories - Miscellaneous

Vertiv™ VR Rack is complemented by a comprehensive line-up of accessories including cable management, air flow management, shelves and support brackets, doors and security, and service parts. Tool-less options allow for quick installation and configuration.

Get Brochure Get Manual
Login to Save for Later
Warranty: The Vertiv™ VR Rack shall be warranted against defects in materials and workmanship for three (3) years from date of shipment. An additional two (2) years may be obtained by registering your product at https://www.vertivco.com/en-us/support/register-your-product/product-registration/.

Benefits

The Vertiv™ VR Rack delivers a premium rack solution whenever and wherever IT systems are deployed. 
Quick shipment meets demand for rapid deployment
Supports all rack-based equipment and delivers 2.5 inches of additional useable depth
Full complement of accessories including cable management, airflow management, shelves, handles and support brackets 
Tool-less design enables easy equipment installation, adjustments and service
Save time and money by pre-integrating Vertiv™ Geist™ rPDUs with the Vertiv™ VR Rack. Contact your local sales representative to get started 

Features

Available in 8 standard sizes
Full depth adjustability of the 19” rails
Doors that have 77% perforation and can be hinged on either side
Two dual purpose full height depth adjustable PDU / cable management brackets mounted in the zero U space with tool-less button mounting of rack
42U frame height that allows for the rack to pass through standard doors on casters
Simple external baying, allows for metric baying or on 24” center
Split side panels with single locking slam latch allows for simple removal / installation 

The Vertiv™ VR Rack has a full complement of cable management, airflow management, shelves/support brackets and service parts. Utilizing tool-less design features, and integrated mounting holes Vertiv™ VR Rack accessories are engineered to enable easy rack configuration and adjustments, equipment installation and service.

Vertiv™ VR Rack Accessories - Miscellaneous
Product Overview
Type (Rack or Containment)
Service Parts

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What are the standard rack sizes and dimensions?
A
The Vertiv™ VR rack is available in 42U and 48U heights, widths of 600mm and 800mm, and depths of 1100mm and 1200mm. Additional sizes can be made available. Please consult your Vertiv sales representative.
Q
Are different locks available?
A
The doors and side panels cannot be keyed differently, however combination lock handles are available for the front and rear doors.
Q
Can the Vertiv™ VR rack be bayed (clustered) with the side panels on?
A
Yes
Q
What are the color options?
A
The standard color is black, however different rack colors can be made available. Please consult your Vertiv sales representative.
Q
How fast can I get racks shipped?
A
The Vertiv™ VR Rack is readily available through our channel distribution and resale partners, and Vertiv supports the channel with extensive regional inventories.
Partner Login

Language & Location