Product Family

Chloride FP40R DC UPS

The Chloride FP40R industrial rectifier is the result of engineering research in product simplification to offer an SCR based standardized design with adaptability to industrial requirements. It is suitable for use either as a rectifier, as a battery charger or as a DC power supply.

Get Brochure
Best Suited For:
  • Power/Gas Transmission and Distribution
  • Manufacturing
  • Water Supply/Sewage Disposal
  • Chemical/Petrochemical (excl. Oil & Gas)

Model Specifications Overview
Chloride FP40R 10 - DC UPS
25 to 100 A   1 x 230 VAC   24 VDC / 48 VDC / 110-125 VDC / 220 VDC   IEC 60146-1-1  
Chloride FP40R 30 - DC UPS
25 to 400 A   3 x 400 VAC   24 VDC / 48 VDC / 110-125 VDC / 220VDC   IEC 60146-1-1  

Benefits

 Improved reliability provided by a fully controlled SCR bridge and a reduced quantity of components
 Adaptability thanks to a selection of industrialized options and an easy parameter settings for quick on site adjustments
 Simplicity of the product design to improve MTBF and to reduce MTTR

Features

 Low Voltage Ripple to optimize battery life  
Low inrush current < 8In not to oversize mains power supply (3-phase)
Compact design with the capability to integrate the battery in the charger cabinet
 Human-Machine Interface (HMI) to deliver appropriate information level to the user
 Ingress protection up to IP55 for harsh environmental conditions*
 Compatibility with nickel-cadmium and lead-acid batteries, vented or gas-recombination types
 Galvanic isolation between input and output
 Digital control and monitoring
 Quickly configured and delivered thanks to a wide choice of configurations and industrialized options.
 
* According to ratings

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Chloride)
5980 West Sam Houston Parkway North, Suite 100 Houston Texas 77041 USA
Product areas of focus: Industrial AC and DC Systems

Language & Location