Product Family

Chloride CP70R DC UPS

DC Uninterruptible Power Systems designed for heavy-duty industries offer full flexibility with a wide variety of configurations and options. These systems combine reliability from naturally cooled thyristor-based rectifier with proven digital control technology to offer the best performances in any electrical and environmental condition.

Get Brochure
Best Suited For:
  • Marine
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Transportation

Model Specifications Overview
Chloride CP70R 30 UL - DC UPS
25 to 2400 A   3 x 480 VAC, 3 x 208 VAC   24 VDC / 48 VDC / 125 VDC / 220 VDC / 400 VDC   UL 1012  
Chloride CP70R 30 IEC - DC UPS
25 to 2400 A   3 x 400 VAC (380, 415)   24 VDC / 48 VDC / 110 VDC / 220VDC / 400VDC   IEC 60146-1-1  
Chloride CP70R 10 UL - DC UPS
25 to 250 A   1 x 120 VAC   24 VDC / 48 VDC / 125 VDC   UL 1012  
Chloride CP70R 10 IEC - DC UPS
25 to 250 A   1 x 230 VAC   24 VDC / 48 VDC / 110 VDC   IEC 60146-1-1  

Benefits

Reliability and High MTBF: its unique design with natural cooling allows the rectifier to continuously operate at full load at 40°C (104°F)
Easy maintenance: the internal layout allows direct access to most system components from the front 
Customization capability: The unit can be tailor-made to comply with most end-user’s specification
Ruggedized solutions for demanding environments: The system allows for special design to meet high temperatures, vibrations, air contaminants, elevation 

Features

Thyristor-based (SCR) rectifier
Digital control and CAN bus
Isolation transformer included
20+ years lifespan
Multilingual digital graphic display with embedded event log
Compatible with lead-acid and nickel-cadmium batteries, vented or recombination types
Parallel operation 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Critical UPS Systems | Vertiv (Chloride)
Houston Texas USA
Product areas of focus: Industrial AC and DC Systems
Partner Login

Language & Location