Product Model

Chloride CP70R 10 IEC - DC UPS

Range of single-phase input rectifiers/battery chargers to provide secure power to critical DC loads up to 250 Amps. The IEC version offers nominal output voltage of 24Vdc, 48Vdc or 110Vdc.

Get Brochure
Best Suited For:
  • Marine
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Transportation

Benefits

Reliability and High MTBF: its unique design with natural cooling allows the rectifier to continuously operate at full load at 40°C (104°F)
Easy maintenance: the internal layout allows direct access to most system components from the front 
Customization capability: The unit can be tailor-made to comply with most end-user’s specification
Ruggedized solutions for demanding environments: The system allows for special design to meet high temperatures, vibrations, air contaminants, elevation 

Features

Thyristor-based (SCR) rectifier
Digital control and CAN bus
Isolation transformer included
20+ years lifespan
Multilingual digital graphic display with embedded event log
Compatible with lead-acid and nickel-cadmium batteries, vented or recombination types
Parallel operation 

The thyristor-based (SCR) rectifier/battery charger operates from a single-phase AC source to produce a constant and regulated DC output. The charger includes an electronic output current limitation. The semi-conductors are protected by a high-speed fuse. The charger offers up to 3 possible charging modes, according to the type of battery: float, boost and initial charge.

Chloride CP70R 10 IEC - DC UPS
Product Overview
Power Rating
25 to 250 A
Compliance
IEC 60146-1-1
Input
Input Voltage Range
1 x 230 VAC
Output
Output Voltage Range
24 VDC / 48 VDC / 110 VDC

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Critical UPS Systems | Vertiv (Chloride)
Houston Texas USA
Product areas of focus: Industrial AC and DC Systems
Partner Login

Language & Location