Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

NetSure 7000 Series for Access / Edge

NetSure 7100 Compact systems are designed for rapid deployment in telecom access network applications requiring a reliable and high density power supply up to 900 A at -48 VDC. The high operating temperature (up to 900 amps at +65°C) in conjunction with high operational efficiency has a positive impact on climate system dimensioning in outdoor enclosure applications.

Get Brochure
Best Suited For:
  • Telecom

Model Specifications Overview
NetSure 7100 Compact 582137100101-106 (19")
24 kW   500 A   -48 VDC   100 to 240 VAC   Rack or cabinet mount   6-8U (10.5” to 14")   19”   15.6” to 16.6"   42 to 54 lbs  
NetSure 7100 Compact 582127000600-901 (23")
28.8 too 43.2 kW   600 to 900 A   -48 VDC   208 to 240 VAC   Cabinet mount   10-11U (17.5” to 19.2")   23”   20.4”   125 to 138 lbs  

Benefits

Reduce your equipment footprint while meeting the higher power demand of your 5G network
Optimize total cost of ownership with high-efficiency eSure™ rectifiers that deliver efficiency up to 96% over a wide operating range
Increase battery discharge time with priority or non-priority low voltage disconnect option (19" models)
Support colocation with (3) separate load branches (19" models)
Extend the life of your batteries with the available battery management tools
Keep your network power source secure with optional encrypted controller communication
Have peace of mind with this UL Listed and NEBS certified power system  

Features

High power density system for indoor or outdoor applications – 19" or  23" wide 
120VAC, 208VAC, 240VAC, 277VAC single phase input 
Priority based load shedding options (19" models)
DC output surge protection (19" models)
Remote communications via TCP/IP – security option available
Mounts in an enclosure or relay rack with optional battery trays   

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location