Date:
June 09-13
Location:
San Diego, CA, USA
Venue:
San Diego Convention Center (View Map)
Booth:
Patio 004
Go to event website
Add to Calendar

Get the VR experience. Stop by patio 004 to build your own custom data center with our 3D configurator. Talk with our experts and use the mobile VR headset to create your own data center and see preconfigured designs.

 

Explore our rack infrastructure options


Avocent ACS 8000

View Product Page

The Avocent® ACS 8000 advanced console server series can autodetect Cisco gear and offers important connectivity features to enable secure, remote data center management and out-of-band management of IT assets.


Liebert PSI5 UPS

View Product Page

The Vertiv Liebert PSI5 is a compact line-interactive UPS system available in tower or rackmount form factor and designed specifically for small IT spaces and edge facilities.

 

Vertiv VR Rack

View Product Page

The Vertiv VR Rack supports a wide variety of rackmount equipment and is delivered pre-configured and ready for high-density environments from core to edge.


Geist Switchair

View Product Page

The Switchair from Vertiv delivers cool air directly to switches and network devices within the rack. It is compatible with all brands of rack mount devices from 1U to 9U in size and is available with front, side and rear airflow combinations.

Language & Location