Avocent AV104 Basic KVM Switch
Avocent AV104 KVM basic switch offers simplified local access, management and control of up to 4 targets from a single console. This single user, smaller form factor KVM switch is designed specifically for IT rooms, small Data Centers and Branch Offices.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Professional Services
- Retail and Wholesale
Avocent AV104 Basic KVM Switch
Avocent AV104 KVM basic switch offers simplified local access, management and control of up to 4 targets from a single console. This single user, smaller form factor KVM switch is designed specifically for IT rooms, small Data Centers and Branch Offices.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Professional Services
- Retail and Wholesale
Benefits
Features
Specifications
- Product Overview
- Type
- Local KVM
- Input Ports
- 4x VGA or DisplayPort
- Output Ports
- VGA
- Video Resolution
- Resolutions up to 2048x1536
- Graphic Mode
- Extension Distance
- 6 or 12 ft.
- Power Description
- Power Supply(s)
- 100-240V, 50-60 Hz AC
- Input Power (Maximum)
- 10W
- Interfaces/Ports
- USB ports
- 5
- Operational Conditions
- Operating Temperature
- 32° to 122°F (0° to 50°C)
- Humidity
- 20% to 85% (operating), 5% to 95% (non-operating)
- Storage Temperature
- -22° to 158°F (-30° to 70°C)
- Physical Characteristics
- Weight
- 3.4 lbs
- Weight
- 1.54 kgs
- Height
- 1.7 in
- Height
- 43.2 mm
- Width
- 17.1 in
- Width
- 434.34 mm
- Depth
- 4.75 in
- Miscellaneous
- Agency Approvals
- UL, FCC Class A, cUL, ICES Class A, CE, EAC, VCCI
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.