The page you're viewing is for English (EMEA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (EMEA) region.

Product Family

Vertiv™ SmartCabinet™ ID

The Vertiv™ SmartCabinet™ ID is an all-in-one micro data center that has been designed specifically for demanding environments. The robust IP54 rated cabinet provides environmental protection from harsh applications where dust and humidity could severely impact system performance and equipment life-span. The pre-integrated cooling module delivers either 3.5 or 7.0kW of scalable cooling capacity while allowing for full rack U-space utilization for increased IT deployment.

Get Brochure Get Manual
Key Benefits
  • Simplifies IT management in harsh applications with an all-in-one micro data center solution
  • Allow your business to grow over time with a pre-integrated zero-U cooling module with 3.5 kW or 7.0 kW of scalable capacity
  • Easily deploys in days and can be installed in hours, saving time and money
  • Reduce operational costs and increase IT reliability with a fully enclosed system increases cooling efficiency
  • Provides environmental protection for sensitive equipment deployed in harsh conditions
  • Remote monitoring and management capabilities, provides peace of mind for IT system managers
Best Suited For:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Nuclear Power
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Transportation
  • Water Supply/Sewage Disposal

The Vertiv™ SmartCabinet™ ID micro data center offers a comprehensive IT solution for demanding environments. The SmartCabinet ID incorporates a state-of-the-art zero-U cooling design that offers full rack utilization for critical IT equipment, an emergency fan for ensured continuous airflow, multiple environmental sensors for increased system visibility and precision, a power management block that delivers reliable power to key integrated components, and optional smart locking handles that can be integrated into the DCIM system for full authorization and access control. All of this is enclosed in an IP54 rated IT rack, providing robust protection from the harsh surrounding environments where dust and humidity could severely impact system performance and equipment life-expectancy. By isolating the IT equipment housed inside the rack, offering environmental monitoring, power management, and increased physical security, the SmartCabinet ID provides full protection and peace of mind to IT system managers.

Model Specifications Overview
VS3354 Vertiv™ SmartCabinet™ ID 24U 3.5kW 120V
47.2 in   31.5 in   47.2 in   507.1 lbs  
VS3350 Vertiv™ SmartCabinet™ ID 42U 3.5kW 120V
78.7 in   31.5 in   47.2 in   661.4 lbs  
VS3750 Vertiv™ SmartCabinet™ ID 42U 7.0kW 120V
78.6 in   31.5 in   47.2 in   661.4 lbs  

Benefits

  • High environmental protection for demanding applications
  • Highly efficient cooling design saves on operational costs
  • Match varying heat loads throughout the day for round-the-clock cooling availability
  • Remote monitoring capability provide easy access to system conditions
  • Electronic handles allow System Managers to view by whom and when the units are accessed as well as grant access to specific groups/people
  • Smart locking and unlocking via bio sensors or card access
  • Features

  • Low-profile cooling unit takes up zero U-space while providing 3.5 or 7.0 kW of cooling capacity
  • Full rack utilization, allowing for more mission-critical IT equipment to be installed
  • IP54 rated protection from harsh environment
  • Integrated emergency fan for back-up airflow
  • 9" HMI display unit with a user-friendly interface
  • Find Your Area Contact

    Products Support Contacts
    Showing contacts for USA Change
    Vertiv (Liebert Services)
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
    PARTNERS
    Overview
    Consultants Corner
    Partner Login

    Language & Location