Liebert® EXL S1 is a monolithic product that features a transformer-free design with a full IGBT three-level topology, providing extraordinary features including a double conversion efficiency of up to 97% plus intelligent paralleling to optimize efficiency at partial load, thus achieving superior running cost savings. Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Furthermore, its higher power density in a minimum footprint optimizes the availability of IT space and reduces related costs. This product is approved by the ETL (Energy Technology List) for UK customers. Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance.

Model Specifications Overview
Liebert EXL S1 100 kVA
100 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   500 mm   900 mm   370 kg  
Liebert EXL S1 120 kVA
120 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   500 mm   900 mm   370 kg  
Liebert EXL S1 160 kVA
160 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   750 mm   900 mm   510 kg  
Liebert EXL S1 200 kVA
200 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   750 mm   900 mm   510 kg  
Liebert EXL S1 300 kVA
300 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   1000 mm   900 mm   725 kg  
Liebert EXL S1 400 kVA
400 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   1000 mm   900 mm   725 kg  
Liebert EXL S1 500 kVA
500 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   1250 mm   900 mm   990 kg  
Liebert EXL S1 600 kVA
600 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   1600 mm   900 mm   1135 kg  
Liebert EXL S1 800 kVA
800 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   2000 mm   900 mm   1550 kg  
Liebert EXL S1 1000 kVA
1000 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   2650 mm   900 mm   2275 kg  
Liebert EXL S1 1200 kVA
1200 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   1950 mm   2650 mm   900 mm   2275 kg