Liebert® EXL S1 is a monolithic product that features a transformer-free design with a full IGBT three-level topology, providing extraordinary features including a double conversion efficiency of up to 97% plus intelligent paralleling to optimize efficiency at partial load, thus achieving superior running cost savings. Dynamic Online mode enables operating efficiency up to 99% without sacrificing availability. Furthermore, its higher power density in a minimum footprint optimizes the availability of IT space and reduces related costs. This product is approved by the ETL (Energy Technology List) for UK customers. Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance.

Model Specifications Overview
Liebert EXL S1 100 kVA
100 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   20 in   35 in   816 lb  
Liebert EXL S1 120 kVA
120 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   20 in   35 in   816 lb  
Liebert EXL S1 160 kVA
160 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   30 in   35 in   1124 lb  
Liebert EXL S1 200 kVA
200 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   30 in   35 in   1124 lb  
Liebert EXL S1 300 kVA
300 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   39 in   35 in   1598 lb  
Liebert EXL S1 400 kVA
400 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   39 in   35 in   1598 lb  
Liebert EXL S1 500 kVA
500 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   49 in   35 in   2183 lb  
Liebert EXL S1 600 kVA
600 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   79 in   35 in   3417 lb  
Liebert EXL S1 800 kVA
800 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   79 in   35 in   3417 lb  
Liebert EXL S1 1000 kVA
1000 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   104 i n   35 in   5016 lb  
Liebert EXL S1 1200 kVA
1200 kVA   400 VAC   400 VAC   up to 99% (Dynamic Online)   3Ph or 3Ph + N   77 in   104 in   35 in   5016 lb