The page you're viewing is for English (China) region.

The page you're viewing is for English (China) region.

Product Model

Avocent MPU1016DAC Digital KVM Switch

Avocent MPU digital KVM switches provide remote management to access and control servers in data centers and branch offices. The switch enhances in-band management by providing secure and remote out-of-band connections directly to the KVM, USB and serial ports. This approach creates a faster method to diagnose, reconfigure or restore equipment.

Get Brochure Get Manual
Login to Save for Later
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Improved remote management and staff efficiency
Make connections to Cisco equipment quick and easy
Improved physical security
Local and remote browser interface for easy setup and use
Centralized management for large deployments 

Features

Remote access to KVM, USB and serial connections
Serial adaptors support SSH connections and the Cisco® pinout
Virtual media enables remote USB connections and support for smartcard/CAC readers
Built-in Web interface 
Managed with the Avocent DSView™ 4 management software
FIPS 140-2 compliance: Based on the FIPS 140-2 validated cryptographic module(s) (Certificate #1051)   

The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location