A Vertiv direct sales relationship provides technical guidance for larger organizations, including those with global projects. Dealing directly with Vertiv as the original equipment manufacturer enables complex designs to be configured to your unique needs, whatever the application.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find a Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Netsure™ 531

Netsure™ 531 combined power supply is designed to meet the power supply needs of communication networks with high reliability, high efficiency and energy saving, and intelligence by using DSP control technology with years of development and online operation experience of VIDI technology.

Best Suited For:
  • Telecom
Warranty: one year warranty

Netsure™ 531 combined power supply is designed to meet the power supply needs of communication networks with high reliability, high efficiency and energy saving, and intelligence by using DSP control technology with years of development and online operation experience of VIDI technology.

Features

High reliability
Wide voltage input range 85~300V
Wide operating temperature range: -40℃~+65℃
All-round lightning protection
Energy efficient
High efficiency module efficiency>96%
Dormant and high efficiency - general efficiency module mix energy saving
Fan intelligent speed control
Intelligent
With RS232, dry contact and other communication interfaces, flexible networking
Independent identification function of rectifier module ID
Perfect battery management function
Easy to use
Module hot-swapping without damage
All-around maintenance design

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location