The page you're viewing is for English (ASIA) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (ASIA) region.

Product Family

Vertiv™ Edge UPS 500VA - 3kVA

Vertiv™ Edge UPS is a family of highly reliable, efficient, and flexible line interactive sinewave UPS power supply. Vertiv Edge UPS comes with various models ranging from 500VA to 3000VA in 1U, 2U, 3U, mini-tower, rack tower and rack-mount form factors (depending on model). With a high 0.9 PF, controllable outlets and extended runtime options, Vertiv Edge UPS is a cost-effective choice for protecting the server and networking equipment in distributed and Edge IT applications.

Find Sales Contact Get Brochure Get Manual
Warranty: 3 Years Warranty

Distributed and edge data centers today are no less important to business success than large centralized data centers, given their role in supporting Internet of Things, cloud computing and other crucial applications. Server, networking and storage systems in edge data centers, then, deserve similar levels of power protection as traditional data center infrastructure. The Vertiv™ Edge line interactive UPS family is intended for distributed IT and edge applications that require reliable, efficient power protection. Edge UPSs support up to 6 extended battery cabinets (EBCs) in selected models, providing more runtime at full load than comparable competing UPSs. Edge UPSs are also easy to manage. Auto-detect features make the EBCs easy to add and configure, while a colorful, graphical LCD screen provides for easy, intuitive on-site management. Optional SNMP support is available and Vertiv Edge is compatible with the free Vertiv™ Power Insight software for remote management, enabling users to get status, configuration, UPS parameter data and more from anywhere via a web browser. Your UPS investment is protected by a standard 2-year warranty for both electronics and batteries.

Benefits

Highly efficient: maximize power to IT loads, realize lifetime energy savings
Wide range of form factors and flexible installation options
Advanced battery protection and runtime optimization features
Hot-swappable internal batteries – less downtime
Withstands higher operating temperatures
Low noise
Remote monitoring and management capabilities 

Features

High output PF=0.9 to maximize available power and protect more equipment
High efficiency, up to 98% in line mode, to deliver energy savings
1U, 2U, 3U, tower, rack/tower form factors, with power ratings from 500VA to 3000VA, to address a broad range of power requirements
Advanced AVR protection with 2x boost and 1x buck tap to protect the battery by smoothing out spikes, sags and brownouts
Color graphic LCD display
Add up to 6 extended run battery cabinets to increase runtime
External battery cabinets with auto-detection
Rack/tower 3kVA model with short depth for flexible installation
“Green mode” operation: in battery mode with small loads, the UPS will automatically shut down to protect batteries, optimize energy savings
Programmable outlets to disable non-critical loads, optimize battery runtime
Input breaker device for additional protection to the load in worst case failures
Smart fan speed control for lower audible noise
Remote connectivity via network interface or serial connection to monitor power consumption and configure user-defined alert notifications to prevent downtime
Extend battery life with deep discharge protection
RoHS and REACH compliant  

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

 

 

View Vertiv™ EDGE UPS in 3D

 

Vertiv™ Edge UPS, EDGE-3000IRT2UXL by Vertiv on Sketchfab

PARTNERS
Overview
Partner Login

Language & Location