The page you're viewing is for English (ASIA) region.

The page you're viewing is for English (ASIA) region.

Product Family

Chloride FP60Z AC UPS

The Chloride FP60Z Uninterruptible Power Supply (UPS) is a true industrial UPS system offering a full-IGBT innovative design and embedding all the latest technologies. The Chloride FP60Z features a wide input voltage tolerance, which makes the system compatible with the harshest industrial power grids.

Get Brochure
Best Suited For:
  • Water Supply/Sewage Disposal
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Mining/Metals

Model Specifications Overview
Chloride FP60Z 31 - AC UPS
5 to 250 kVA   3 x 400 V (380, 415)   1 x 230 V (208, 220, 240), 110 V (115, 120, 127)   IEC 62040  
Chloride FP60Z 33 - AC UPS
5 to 250 kVA   3 x 400 V (380, 415)   3 x 400 V (380, 415), 208 V (190, 200, 220)   IEC 62040  
Chloride FP60Z 11 - AC UPS
5 to 20 kVA   1 x 230V (208, 220, 240)   1 x 230V (208, 220, 240), 110V (115, 120, 127)   IEC 62040  

Benefits

Best-in-class performance to optimize expenses:
 Reduced CAPEX - Upstream transformer,switchgear and cables are downsized thanks to high input power factor, low THDi rejection and low inrush current
 Controlled OPEX - Lower power consumption thanks to high efficiency
 Proven digital Vector Control technology to control the output waveform in real time, even on non linear loads
 
Industrial-grade maintainability:
 Innovative design without heavy power modules and allowing an easy front access to all components
 Removable ID Cards which safeguard the UPS parameters and facilitate control board replacement
 
Smart access to UPS data:
 Large colour LCD touch-pad for user interface
 Embedded event logger (up to 2000 events) and capability to export recorded events via memory stick
 
Industrial flexibility:
 Fit-for-purpose battery selection
 Galvanic isolation: either output or input and output transformers
 Wide range of electrical and mechanical options

Features

 Bi-directional rectifier to perform battery deep discharging tests into the mains
 Ingress Protection IP42 as standard for harsh environmental conditions
 Robust design to continuously operate at full load at 40°C
 Continuous operation on input phase failure as optional feature

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Virginia, 20149, USA Change
Vertiv (Chloride)
5980 West Sam Houston Parkway North, Suite 100 Houston Texas 77041 USA
Product areas of focus: Industrial AC and DC Systems

Language & Location