Vertiv™ Wireless Sensor Network (WSN)
Vertiv™ Wireless Sensor Network (WSN) provides an easily deployed platform for improved environmental visibility. Providing secure coverage for larger areas reduces deployment cost and network complexity. With best in class security, the Vertiv™ WSN uses proprietary data packet validation, layered encryption and user approval requirements to ensure your data stays protected. Integration with upstream Vertiv systems provides unmatched versatility and management through a single user interface.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Construction and Engineering
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ Wireless Sensor Network (WSN)
Vertiv™ Wireless Sensor Network (WSN) provides an easily deployed platform for improved environmental visibility. Providing secure coverage for larger areas reduces deployment cost and network complexity. With best in class security, the Vertiv™ WSN uses proprietary data packet validation, layered encryption and user approval requirements to ensure your data stays protected. Integration with upstream Vertiv systems provides unmatched versatility and management through a single user interface.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Construction and Engineering
- Education
- Government
- Healthcare
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Specifications
Vertiv™ WSN Flex Sensor
|
|||||||
---|---|---|---|---|---|---|---|
Vertiv™ WSN | Magnet / Zip Ties / Screws | 5V Micro-USB / 2 x AAA (int.) / WSN-EXTBATT (ext.) | Micro-USB / Dual Programmable Analog-Digital IO | 83.24 mm | 43.89 mm | 59.91 mm | |
See more product information | |||||||
Vertiv™ WSN Gateway
|
|||||||
Vertiv™ WSN | 35mm Din Rail / Flat Surface | Web UI | 12VDC (2.1mm ID x 5.5mm OD Locking Barrel Plug) | Dual 10/100 base-TX RJ45 CAT5/6 Ethernet | 356 mm | 98.3 mm | 74.2 mm |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.